Installation Procedures | Mechanical Glands

Installation Procedures - OR

Mech Glands All Joints 

Mech_Gland.jpg

 

 

Single way english flag.png

Single Way: IP364 - 05 M - Mech Seal - 4- 7mm Single Way Gland - Click here

Single Way: IP272 - 08 M - Mech Seal - Single Way Gland - Click here

Single Way: IP365 - 05 M - Mech Seal - Circular 20-23mm Gland - Click here

Heat Shrink 23-30mm Cable: IP574 - 03 M - Heat Shrink Port kit for circular cable - Click here

Hybrid Cable Gas Block: IP469 - 03 M - MECH SEAL - Hybrid Cable Gas Block - Click here

 

Multi-way.jpg

 

 

 

Multi-way english flag.png

2 Way: IP352 - 12 M - Mech Seal - Dual Port Gland - Click Here

Dual Oval BFT Port: IP424 - 03 M - Mech Seal - Dual Oval BFT Port Gland Installation Instruction - Click Here

TM Node HS Port for 2BFT: IP409 - 04 M - TM Node HS Port for 2BFT - Click Here

3 Way: IP560 - 03 M - Mech Seal 3 Way Steel CSM Kit - Click Here

4 Way Aramid: IP258 - 10 M - Mech Seal - 4 Way Gland - Click Here

4 Way CSM: IP439 - 14 M - Mech Seal - 4 Way CSM Gland - Click Here

4 Way flat cable 5.0-8.5: IP385 - 04 M - Mech Seal - 4 Way SST Gland - Click Here

4 Way 6mm ULW: IP552 - 06 M - MECH SEAL - 4 WAY ULW 6mm CSM CABLE INSTALLATION GUIDE - Click Here

8 Way: IP392 - 03 M - Mech Seal - 8 Way 2.4mm & 3.0mm Cable - Click Here

8 Way: IP337 - 06 M - Mech Seal - 8 Way Gland- Click Here

8 Way no messenger: IP506 - 03 M- Mech Seal - 8 Way Gland - No Messenger - Click Here

8 Way LMJ - BF Gland: IP595 - 01 M - LMJ - BF Gland - GM - Click Here

 

 

Multidirezionale italian flag.png

4 Minicavi: IP492 - 04 M - Kit attestazione a freddo imbocco circolare per 4 minicavi piatto - Clicca Qui

 

 

Presa di continuita: IP432 - 02 M - Kit presa di continuità e sezionamento - Clicca Qui

 

Tool.jpg

 

 

 

Tools english flag.png

Spanner:  IP460 - 02 M - Mech Seal - Spanner - Click here

Gland Body Removal: IP390 - 03 M - Mech Seal - Gland Body Removal - Click here

 

 

Having Issues? Call the helpline on + 44 (0) 7816191633