Why Combine Power and Data for EV Charging
Smart EV charging systems rely on reliable power and communications for functions such as load management, current monitoring, charging schedules and remote monitoring. By combining power and data connectivity within a single cable from the consumer unit to the EV charge point, PRY EV helps reduce installation complexity by removing the need for separate power and data cables which can simplify installation, and support a neat, professional finish. The integrated screened data cable also provides a secure hard-wired communications pathway between the consumer unit and charge point, reducing reliance on wireless connections and supporting smart charging functionality where required.
PRY EV's electromagnetic compatibility is supported through it's screened, twisted data pair, controlled lay-up and separation layers that maintain signal integrity alongside energised conductors. Correct screen termination, in accordance with installation requirements, helps preserve EMC performance in electrically noisy environments and supports dependable operation of the Prysmian EV cable. In short, an integrated EV charging cable with data improves reliability and reduces faults while enabling accurate metering and responsive load control.