Prysmian LSX

Prysmian LSX cable is a screened indoor wiring cable for small power and lighting circuits. Previously called Afumex LSX or Earthshield LSX the cable has always been manufactured at the home of FP200 at the Prysmian factory near Southampton.

 

Prysmian LSX is manufactured in accordance with BS 8436 and features xlpe insulation, aluminium screen and low smoke zero halogen sheath. These features provide designers with all the safety benefits in the event of nail penetration or fire, and installers with installation benefits from speedy termination, nylon glands and reduced containment weight. 

Fixed installation in commercial, light industrial and retail premises

Small power distribution and lighting applications

Installation in voids, clipped direct, containment, cable tray or basket

The manufacturing of Prysmian LSX

The manufacture of Prysmian LSX cables is carried out with attention to detail from start to finish, ensuring ultimate reliability for every installation. Every element of the cable, from the copper conductors to the strong LSOH sheathing, is produced to meet the highest quality standards. Prysmian LSX cables are specifically designed, manufactured and certified to comply with the latest British Standards, guaranteeing dependable performance in small power and lighting applications across a range of buildings.

Where do I use Prysmian LSX cables?

Prysmian LSX cables are designed for indoor applications and are commonly used for lighting and small power applications in offices, shops, hospitals and light industry. Prysmian LSX is ideally suited to installation in shallow voids because its in-built aluminium electrical safety screen provides instant response if penetrated with a conductive metal object and coupled with Type B circuit breakers. Prysmian LSX is trusted for its safety in the event of fire by producing no thick black smoke, no acid gases and reducing the spread of flame when compared to PVC cables.  Prysmian LSX has a 360 degree screen that helps reduce the effects of radio and electro-magnetic interference (RFI & EMI).