Outdoor power cables
Outdoor power cables play a critical role by enabling systems to have reliable and efficient electrical connections in various outdoor environments. Whether it's for industrial projects, infrastructure development, or renewable energy installations, selecting the right outdoor cable is paramount.
Prysmian produces an extensive range of outdoor power cables which are specifically designed to withstand harsh weather conditions, extreme temperatures, and mechanical stresses. From UV-resistant sheathing to impact protection. Our cables are engineered to ensure exceptional performance and longevity in demanding environments.
With a commitment to quality and reliability, Prysmian has become the go-to partner for major construction projects worldwide. Prysmian cables have been successfully deployed in critical infrastructure developments, including transportation networks and power generation plants.
Manufactured in accordance with BS 5467, Prysmian XLPE insulated, PVC sheathed SWA and AWA cables can be installed for outdoor applications. Prysmian XLPE insulated, PVC sheathed SWA and AWA cables are manufactured in accordance with BS 5467 and can be installed in outdoor applications. In situations where low smoke, zero halogen performance, and reduced flame propagation are required, LSOH armoured cables are ideal. Prysmian BS 6724 can be used as a direct replacement for BS 5467.