H07 Cable

Flexible cable for demanding applications

H07RN-F is a heavy-duty flexible power cable designed for demanding indoor and outdoor applications. Its rubber-insulated and rubber-sheathed construction provides the flexibility and durability required for applications including portable equipment, generators, construction sites, industrial machinery and temporary power supplies. As a widely used H07RN-F cable, it is chosen where robust performance is essential.

 

Prysmian FLEXTREME MAX H07RN-F combines this flexibility with resistance to water, oil, UV and ozone, as well as impact resistance and suitability for demanding mechanical loads. It is HAR-certified, CPR-rated Eca and AD8 rated for permanent immersion in water up to 100 metres (10 bar). FLEXTREME MAX H07RN-F is a premium H07RN F flexible rubber cable variant for harsh environments, and as an H07RN-F cable it is specified where reliability is critical.

What is H07RN-F cable?

H07RN-F is a heavy-duty, rubber-insulated and rubber-sheathed flexible power cable.

It is designed for applications where cables may be subjected to movement, mechanical stress, moisture or challenging environmental conditions. Its flexible construction makes H07RN-F particularly suited to equipment and installations where flexibility and durability are required. In short, H07RN-F cable is used whenever a tough, mobile power solution is needed. Typical examples include portable tools, site power and industrial machinery that benefit from an H07RN F flexible rubber cable.

Prysmian FLEXTREME MAX H07RN-F has a rated voltage of 450/750 V, with permitted voltages up to 1 kV AC in the applications specified by the product datasheet.  

What does the marking H07RN-F mean?

The marking identifies key design parameters: H = harmonised (HAR) standard cable; 07 = 450/750 V rating; R = rubber insulation; N = polychloroprene or equivalent rubber outer sheath; F = fine-stranded flexible conductor. Together, H07RN-F denotes a harmonised, flexible rubber cable for 450/750 V service. This is why H07RN F flexible rubber cable is widely specified across Europe and trusted as a versatile H07RN-F cable for tough duties.

H07RN-F cable construction

H07RN-F has a flexible construction designed to withstand demanding operating conditions.

Prysmian FLEXTREME MAX H07RN-F consists of:

The conductor material is copper with a bare conductor surface.

 

 

 The individual conductors are surrounded by rubber insulation.

 A robust rubber outer sheath provides protection while retaining the flexibility required for demanding applications.

What is H07RN-F cable used for?

The combination of flexibility, mechanical durability and environmental resistance allows H07RN-F cable to be used across a broad range of applications.

Typical uses include:

  • Portable electrical equipment
  • Generators
  • Site distribution and temporary power supplies
  • Construction projects
  • Industrial machinery
  • Crane and machine elements
  • Cooling installations
  • Indoor and outdoor installations

Prysmian FLEXTREME MAX is suitable for dry and wet locations and can be used for applications involving medium and heavy mechanical loads. As a H07RN-F cable option, FLEXTREME MAX H07RN-F extends usability into the most demanding scenarios and stands out among H07RN F flexible rubber cable choices.

Prysmian FLEXTREME MAX


Characteristic Rated voltage Test voltage Maximum conductor temperature Maximum conductor temperature at short circuit Fixed installation temperature Flexible installation temperature CPR reaction to fire Oil resistance UV resistance Moisture resistance Outdoor installation Water immersion Impact resistance Bending cycle testing
Flextreme max H07RN-F 450/750 V 2.5kV 90°C 250°C -40°C to +50°C -25°C to +50°C Eca IEC/EN 60811-404 Yes Yes Yes Yes AD8, up to 100m / 10 bar AG3

Frequently asked questions about H07RN-F cable

H07RN-F cable is used for portable equipment, generators, site distribution, construction projects, industrial machinery and temporary power supplies, indoors and outdoors. As a H07RN-F cable, it is chosen where flexibility, durability and environmental resistance are essential, and where an H07RN F flexible rubber cable provides safe, mobile power.

H = harmonised; 07 = 450/750 V; R = rubber insulation; N = rubber outer sheath; F = flexible fine-stranded conductors. In practice, the marking shows you are selecting a H07RN F flexible rubber cable suitable for demanding service and a dependable H07RN-F cable for varied conditions.

Yes. Prysmian FLEXTREME MAX H07RN-F is suitable for outdoor installation and is resistant to UV, ozone and moisture. This H07RN-F cable also offers good resistance to seawater and weathering, making FLEXTREME MAX H07RN-F reliable outside.

Yes, depending on the product. Prysmian FLEXTREME MAX H07RN-F is AD8 rated, meaning it is suitable for permanent immersion in water at depths of up to 100 metres and pressures up to 10 bar. As a H07RN F flexible rubber cable, it is engineered for wet and humid locations.

Prysmian FLEXTREME MAX H07RN-F has a maximum conductor operating temperature of 90°C and a maximum conductor temperature under short-circuit conditions of 250°C. Its specified temperature range is -40°C to +50°C for fixed installation and -25°C to +50°C for flexible installation, aligning with the performance expected of a high-grade H07RN-F cable.

FLEXTREME MAX is Prysmian's H07RN-F cable for demanding applications. It is HAR-certified and CPR-rated Eca. Its characteristics include a 90°C maximum conductor operating temperature, AD8 water immersion rating, AG3 impact resistance and testing to 250,000 bending cycles. FLEXTREME MAX H07RN-F delivers the premium performance many projects require and is a standout H07RN F flexible rubber cable for severe duty.

FLEXTREME MAX H07RN-F

Designed for demanding indoor and outdoor environments, Prysmian FLEXTREME MAX combines the flexibility of H07RN-F cable with enhanced durability and independently verified compliance. As a trusted H07RN F flexible rubber cable, FLEXTREME MAX H07RN-F provides reliable power in tough conditions and remains a go-to H07RN-F cable for projects that demand resilience.

Contact us