Drop Cable

Robust and versatile cable solutions for the FTTH network

Drop cables play an important role in connecting homes and businesses to the main network. They form a critical part of the last mile infrastructure, linking drop connectivity products to the customer premises. Designed to be flexible and easy to handle, our drop cables ensure quick and efficient installations.

 

Our family of drop cables is designed to be universal and compatible with multiple products, making them a cost-effective and adaptable solution.

Pre-connectorised UDS1 5mm Drop Cable

Specially designed for minimal effort during installation, the Pre-connectorised UDS1 5mm Drop Cable can be terminated at one or both ends and is supplied in various lengths. This dual-sheath cable can be used for indoor and outdoor applications and is suitable for overhead or underground installations. The external sheath can be removed easily, revealing a white inner low smoke sheath for internal use. The Pre-connectorised UDS1 5mm Drop Cable is also PIA ready.

Pre-connectorised 3mm Drop Cable

For a more discreet cable, the Pre-connectorised 3mm Drop Cable is the perfect fit. Designed for overhead and underground use, the Pre-connectorised 3mm Drop Cable is supplied in various lengths and can be terminated either at a single end, or at both ends. The cable is also PIA-ready.

Optitap®-compatible Pre-connectorised 5mm Drop Cable

The OptiTap Pre-connectorised 5mm Drop Cable is a standardised product that is widely used in the market. Optitap connectors are widely adopted in the industry, ensuring seamless integration and high performance. Designed to be robust and durable, OptiTap cables are suitable for various environmental conditions.

OptiTap® is a registered trademark of Corning

Highlights from the Telecoms Market


Contact Us