Pre-connectorised XMJ Closures
The Pre-connectorised XMJ closure range consists of the CMJ with 12 SC/24 LC adapters and MMJ with 24 SC/48 LC adapters.
Choose Country
America
Asia Pacific
Africa
Prysmian offers an extensive range of pre-connectorised solutions specially designed for speedy, easy installation of optical fibre networks without the need for splicing.
The Pre-connectorised XMJ closure range consists of the CMJ with 12 SC/24 LC adapters and MMJ with 24 SC/48 LC adapters.
A compact and discreet closure specially designed for secure and seamless aerial customer drop installations. Supplied with knockout ports for drop cables and connectors, splitters or pigtails, the closure allows for easy installation and maintenance. The ACDC closure can be pole or wall mounted and its robust construction means it can withstand weather and environmental challenges.
The pre-connectorised UDS1 Drop Cable can be used indoors and outdoors and is suitable for underground and overhead use. It is specially designed to allow minimal effort during installation. The external sheath can be removed easily to reveal a white inner low smoke sheath for internal use. The UDS1 can be supplied in various lengths and can be terminated at a single end or at both ends.
Suitable for aerial and underground applications, the pre-connectorised 3mm indoor/outdoor drop cable is ideal for situations where a discreet cable is needed. It can be terminated at a single end or at both ends and is PIA ready.
The pre-connectorised OptiTap drop cable is available in a range of lengths using various cable designs to suit the local market. Either cable end can be pre-terminated with hardened or standard connectors.
This pre-connectorised, ultra small closure features an extremely compact design and has all the benefits of the standard CBT. It is ideal for installation inside hollow poles. The Compact CBT can be supplied with various lengths of cable pre-installed into the box terminated on to SC adapters. Alternatively, the compact CBT can be supplied with a 1:4 or 1:8 splitter installed.
The Flat CTB is designed for internal use in residential and business applications. Supplied with the required length of cable pre-installed in the factory, the Flat CTB eliminates the need for splicing or fitting field mount connectors in the customer premises. With a depth of 12mm, it has a discreet and slim design. Wall fixings are supplied with the box.
Connectivity