Aerial Fibre Optical Cables

Prysmian's Aerial Optical Cables

Prysmian offers an extensive range of aerial optical cables focusing on the need for high reliability along with cost efficiency. Cables are available in a wide mix of fibre counts, fibre types and mechanical constructions depending on the specific application.

FOCUS ON / Ultra lightweight

Prysmian's optical aerial drop cable has been designed as an ultra lightweight (ULW) cable for mid to long span aerial applications. It is suitable for aerial and/or duct applications and can be used with power cables under 11kV rating.

FOCUS ON / ADSS

All-dielectric self-supporting (ADSS) cable is a type of optical fiber cable that is strong enough to support itself between structures without using conductive metal elements.


 

Highlights from the Telecoms Market


Contact Us