In-Building
Overview
In Building Cables
A full line of products for the connection between the feed and the drop cables for Multi Dwelling Units applications. These products include Building Distribution Boxes, Splicing Boxes, Riser Boxes, Multi-operator Boxes and Lead-in units.
FOCUS ON / Verticasa
Prysmian’s offer for MDUs centres on its Verticasa cable System™: comprising a combination of Prysmian high fibre density riser cable (up to 144 fibres) with a range of connectivity products to support cable breakout, splicing and customer termination.
FOCUS ON / Low Smoke Zero Halogen Cable
Prysmian's range of low smoke zero halogen, flame retardant cables are designed to provide the power and control for electrical services throughout public buildings.
Highlights from the Telecoms Market
Contact Us