Trade and Installers datasheets

FP Cables

Prysmian FP200 GOLD is a 'Standard' fire resistant cable as defined by fire alarm and emergency lighting British Standards.
 
 
 
Prysmian FP PLUS is the 'Enhanced', hard skin, dressable fire resistant cable most commonly needed for fire alarm and emergency lighting circuits.
 
 
 
Prysmian FP100 is the original fire resistant low voltage single core cable for use in steel conduits.
 
Prysmian FP400 is a tough, armoured cable with low fire hazard properties and limited fire resistance.
 
 
Prysmian FP600s is the ultimate fire resistant, armoured cable for power and control of emergency, life safety and fighting systems used in buildings.
 
View the table with all the cable accessories you'll need for FP200 Gold, FP PLUS, FP400 and FP600s 
 

LSOH - Low Smoke Zero Halogen Cables

Prysmian 6491B is a single core, low voltage Low Smoke, Zero Halogen (LSOH®) wiring cable designed for installation within conduit, trunking or inside fixed protected environments.
 
Prysmian 6242B is a flat twin core Low Smoke, Zero Halogen (LSOH®) cable designed for installation as clipped direct, on tray or in basket and also buried within plaster or embedded in walls Two cores with bare CPC
 
Prysmian 6243B is a flat triple core Low Smoke, Zero Halogen (LSOH®) cable designed for installation as clipped direct, on tray or in basket and also buried within plaster or embedded in walls Three cores with bare CPC.
 
Prysmian BS 6724 is a Low Smoke, Zero Halogen (LSOH®) industrial wiring cable for interconnection of systems, control circuitry and power circuits
 
Prysmian LSX® is a Low Smoke, Zero Halogen (LSOH®) and flame retardant cable developed to address specific needs of the modern building services and systems.
 
Prysmian PRYS201B is a Low Smoke, Zero Halogen (LSOH®) cable designed for installation as clipped direct, on tray or in basket and also buried within plaster or embedded in walls.

PVC - Standard Building Wires and Power Cables

Prysmian 6491X is a single core, low voltage wiring cable designed for installation within conduit, trunking or inside fixed protected environments.
 
Prysmian 6241Y is a flat PVC insulated and sheathed low voltage wiring cable typically used for small power and lighting applications Single core with bare CPC
 
Prysmian 6242Y is a flat PVC insulated and sheathed low voltage wiring cable typically used for small power and lighting applications. Two cores with bare CPC
 
Prysmian 6243Y is a flat PVC insulated and sheathed low voltage wiring cable typically used for small power and lighting applications Three cores with bare CPC
 
Prysmian 6181Y is a low voltage single core, PVC insulated copper conductor with an additional PVC oversheath insulation for physical protection.
Prysmian BS 5467 is a low voltage armoured cable for industrial wiring and mains distribution
 
Prysmian BS 7889 is an unarmoured industrial single core wiring cable with cross linked polyethylene insulation and PVC sheath.