FP100

What is FP100?

Prysmian FP100 is a fire-resistant low voltage, 450/750 V, 1.5mm2 - 70mm2, single core cable, for use in screwed steel conduit, and meets the requirements of product specification BS 8592 and fire test IEC 60331-3.

What is FP100 used for?

FP100 cable is used when screwed steel conduit systems are the only option available to distribute power or control signals to emergency circuits FP100 has a tough composite insulation which requires no armouring or outer sheath to achieve its fire performance when installed in screwed steel conduit.

What are the benefits of using FP100?

Prysmian FP100 is ideal for use in screwed steel conduit systems for Fire-fighting ‘shaft normal lighting’ and monitoring systems. Fire-fighting shafts typically feature a stairwell and lobby which require lighting and monitoring systems. They are areas used by fire-fighters as part of the fire strategy and fire engineered solution for the building. These applications "Fire-fighting shaft normal lighting” and fire-fighting shaft monitoring systems” both require Category 3 control cables in accordance with BS 8519:2020 section 5, Table 1, “Recommended cable categories based on application”.

What standards does FP100 meet?

1

BS 8592 - Cable construction specification

2

IEC 60331-3 – Fire resistance for single core cables

3

BS 8434-2 - Fire resistance - flame, shock & water 120 min

4

BS EN 60754-1 – Low corrosive and acid gas emission

5

BS 8519:2020 Annex D – Fire-fighting shafts, lighting & monitoring circuits

6

BS EN 50200 - PH120 - Fire resistance - flame & shock 120 min

7

BS EN 60332-1-2 – Low flame propagation - single cable

8

BS EN 61034-2 – Low smoke emission

Emergency Lighting

Prysmian FP100 forms a key part of a screwed steel conduit wiring system for BS 5266-1 compliant emergency lighting systems. Cables of this type are required to conform with BS 8592.  

Prysmian FP100 Installation

Prysmian FP100 must be installed in screwed steel conduit to ensure circuit integrity in the event of fire.

IEC 60331-3

IEC 60331-3 is the test for circuit integrity in the event of fire for single core cables with voltage rating 0.6/1kV in a metal enclosure and the test required by BS 5266-1 for emergency lighting wiring systems.  

Discover the range


Contact us