What is the difference between FP200 and FP PLUS?
FP PLUS is an “Enhanced” fire resistant cable and the ideal choice for emergency lighting, life safety and fire-fighting systems that are usually needed for hospitals and large, complex buildings. Whereas Prysmian FP200 Gold is used in buildings such as offices and shops that typically require a “Standard” fire resistant cable. FP PLUS is a dressable, aluminium screened cable, with a hard, damage resistant enhanced INSUDITE® insulated system.
It also features an un-insulated tinned copper Circuit Protective Conductor (CPC). FP PLUS always gives a quick and dependable installation and termination for your project providing confidence and reliability during commissioning and handover.