Power Cables for Power Grids

Prysmian cable products for UK Power Grids

Prysmian has been manufacturing power cables in the UK for over 100 years. The company has worked with the Transmission and Distribution Network Operators since the grid was established. We design and manufacture all cables for underground power distribution and transmission projects, from 1 kV to 600 kV. Low voltage (1 kV) cables are supplied direct to network operators or their appointed contractors. Datasheets on our standard 1 kV cables can be downloaded here.

Low Voltage Products

4 CORE CABLE BS 7870-3 armoured

Low Voltage Sectoral Armoured

4 CORE CABLE BS 7870-3

Low Voltage Sectoral Un-Armoured

PVC waveform render

PVC Waveform

Go to page
LSOH cable render

LSOH Low Voltage Distribution

Go to page

Medium Voltage Products

Medium voltage cables (11 kV, 22 kV and 33 kV) are designed to suit the requirements of specific District Network Operators. For their appointed contractors planning a project, our engineers will ensure the correct cable design is specified even where the project crosses networks. We’ll also recommend the correct network components, including cable joints, terminations and fixings to ensure the products integrate correctly and effectively.

 

These are some of our medium voltage cable products:

11 kV xple copper

11 kV xlpe copper

33 kV xlpe

33 kV xlpe ali

These cables are designed and manufactured to order in the UK at our Wrexham factory. We can manufacture ahead of delivery and hold stock to provide flexibility in call-off times, ensuring your project remains on track.

 

For information on medium voltage cable products, please contact our customer service teams on 02381 680800

High Voltage and Extra High Voltage Products

All HV and EHV cable systems are designed to deliver the client rating. This means all 66 kV and 132 kV distribution systems plus all 275 kV and 400 kV transmission systems are designed specifically for each project.

66 AI.24

66 kV

132 kV copper

132 kV

400 kV Copper

400 kV

 

System design and installation image square

System Design and Installation

Go to page
monitoring maintenance repair image

Monitoring, Maintenance and Repair

Go to page
Power grids image

Power Grids

Go to page
Project Stories image square

Project Stories

Go to page
High voltage jointing square image

High voltage jointing

Go to page