Twin and Earth Cable

Prysmian Twin and Earth cable

Prysmian Twin and Earth (T&E) cable, also referred to as Prysmian 6242Y, are two of the names given to the same flat PVC-insulated and sheathed general wiring cable, used and trusted by electricians for residential and light commercial projects. This cable is designed with two insulated cores and an uninsulated bare copper CPC, all housed within a robust, flat outer sheath. Manufactured in the UK to meet British Standards, Prysmian cables are trusted by professionals for their consistency, high quality, and reliability in delivering exceptional performance across various installations.

Fixed installation in industrial, commercial and domestic premises

Small power and lighting applications

Installation in walls, clipped direct, trunking or embedded in plaster

Manufacturing Twin and Earth Cable

The manufacturing process of twin and earth cable is carried out with great attention to detail, ensuring reliability for both domestic and light commercial installations. Every component, from the copper conductor to the robust PVC sheathing, is produced to meet the highest quality standards. Prysmian T&E cables are specifically designed and manufactured to comply with the latest British Standards, guaranteeing dependable performance in power and lighting applications across various environments.

  • Made from annealed copper to BS EN 60228  

  • Class 1 (solid copper) for 1.0, 1.5 and 2.5 mm2 sizes 

  • Class 2 (stranded copper) conductors for 4, 6, 10 and 16 mm2 sizes 

  • Circuit Protective Conductor, often referred to as ‘earth’ 

  • 1.0mm2 solid copper CPC for 1.0 and 1.5mm2  

  • 1.5mm2 solid copper CPC for 2.5 and 4mm2 

  • 2.5, 4 & 6mm2 solid copper for 6, 10 & 16mm2 respectively 

  • PVC extruded in a single pass including colour 

  • Type TI 1 in accordance with BS EN 50363-3 

  • Each coloured core must be clearly identifiable, durable and unremovable in accordance with BS EN 50396 5.1 

  • PVC extruded in a single pass including colour 

  • Type 6 as specified in BS 7655-4.2 

  • Sheath removal must not damage the core insulation

  • Cable rated at 300/500 V 

  • Maximum permitted voltages AC 320 U0max V

  • Maximum permitted voltages DC 410  conductor-earth and 820 V conductor-conductor 

Where do I use Twin and Earth cable?

Twin and Earth cables are designed for indoor applications and are commonly used to distribute power to mains sockets and lighting circuits in our homes. Trusted for their ability to provide reliable power distribution while maintaining high standards of safety and durability across a variety of indoor environments, they are also effective for small office buildings and light commercial settings.

1

Ideal for ring and radial circuits

2

Ideal for lighting and switching circuits

3

Easy to strip

4

Ideal for electric cookers and showers

What are 6241Y cables?

Prysmian 6241Y is a flat PVC insulated and sheathed low voltage wiring cable typically used for small power and lighting applications with a single core with bare CPC.

What are 6243Y cables?

Prysmian 6243Y is a flat PVC insulated and sheathed low voltage wiring cable typically used for small power and lighting applications with three cores with bare CPC.

OUR SOLUTIONS

Discover the Power Of Prysmian


Building Wires

Building Wires

Go to page
Power Cables

Power Cables

Go to page
Fire Performance Cables

Fire Performance

Go to page