Last Mile Connections

High quality connectivity solutions for the last mile

As a world leader in the telecommunications industry, Prysmian is committed to developing outstanding connectivity solutions capable of managing networks that meet and exceed the demands of today and tomorrow. Our extensive and versatile range of optical connectivity products are designed and assembled in the UK and have made us a Centre of Excellence for connectivity. Our range includes multiple solutions that cater specifically for last mile connections, from the network to the customer premises, getting everyone connected everywhere.

ACDC

A compact and discreet closure specially designed for secure and seamless aerial customer drop installations. Supplied with knockout ports for drop cables and connectors, splitters or pigtails, the closure allows for easy installation and maintenance. The ACDC closure can be pole or wall mounted and its robust construction means it can withstand weather and environmental challenges.

Compact CBT

This pre-connectorised, ultra small closure features an extremely compact design and has all the benefits of the standard CBT. It is ideal for installation inside hollow poles. The Compact CBT can be supplied with various lengths of cable pre-installed into the box terminated on to SC adapters. Alternatively, the compact CBT can be supplied with a 1:4 or 1:8 splitter installed.

Pre-connectorised UDS1 Drop Cable

The pre-connectorised UDS1 Drop Cable can be used indoors and outdoors and is suitable for underground and overhead use. It is specially designed to allow minimal effort during installation. The external sheath can be removed easily to reveal a white inner low smoke sheath for internal use. The UDS1 can be supplied in various lengths and can be terminated at a single end or at both ends.

Pre-connectorised 3mm Drop Cable

Suitable for aerial and underground applications, the pre-connectorised 3mm indoor/outdoor drop cable is ideal for situations where a discreet cable is needed. It can be terminated at a single end or at both ends and is PIA ready.

OptiTap Pre-connectorised Drop Cable

The pre-connectorised OptiTap drop cable is available in a range of lengths using various cable designs to suit the local market. Either cable end can be pre-terminated with hardened or standard connectors.

HDB4 Wall Box

The wall mounted HDB4 is used for the splicing of up to four fibres and up to four customer drop cables. It features an additional copper storage area to accommodate a hybrid cable. The box can be supplied as splice only, or with two duplex LC/APC adapters and four LC/APC pigtails for connectorised drops.

Pre-terminated Flat Compact Termination Box (Flat CTB)

The Flat CTB is designed for internal use in residential and business applications. Supplied with the required length of cable pre-installed in the factory, the Flat CTB eliminates the need for splicing or fitting field mount connectors in the customer premises. With a depth of 12mm, it has a discreet and slim design. Wall fixings are supplied with the box.

Prysmian Connectivity Selector Tool

The Prysmian Connectivity Selector Tool takes the guesswork out of product specification for network builders. The Selector tool will intelligently calculate and recommend the best products based on the unique requirements entered, making the product choice effortless and precise. It’s a huge time saving for specifiers and is an ideal addition for network engineers within AltNets.

Inside Telecom Connectivity


Last Mile Connections

Last Mile Connections

Go to page
Pre-connectorised Solutions

Pre-connectorised Solutions

Go to page
External Fibre Closures

External Fibre Closures

Go to page
Central Office Solutions

Central Office Solutions

Go to page
MDU and SDU Solutions

MDU and SDU Solutions

Go to page
Fibre to the Antenna

Fibre to the Antenna

Go to page

Connectivity


Connectivity

Connectivity