Pre-connectorised xMJ

Pre-connectorised xMJ

The Pre-connectorised XMJ closure range consists of the CMJ with 12 SC/24 LC adapters and MMJ with 24 SC/48 LC adapters for jointing optical fibre cables. The joint is ideal for use as a final drop solution due to its capacity and compact size. It has a maximum capacity of 72 fibres (MMJ). The connectorized pigtails are factory fitted and each tray can accommodate up to 12 spliced fibres. The single element 2.2 tray also has the ability to house up to 1x1:8 splitter.

A multi-functional bracket can be supplied with the joint which enables wall or pole mounting of the joint vertically or horizontally. The joint has four circular ports for mechanical entry glands, one oval port for heat shrink or mechanical entry and two additional small circular ports also for heat shrink entry.

Pre-connectorised XMJ Closures

The Pre-connectorised XMJ closure range consists of the CMJ with 12 SC/24 LC adapters and MMJ with 24 SC/48 LC adapters.

How to install the Prysmian Pre-connectorised xMJ

Below is a compilation of the Pre-connectorised xMJ installation process. To watch the full video on YouTube please visit: Pre-connectorised xMJ Installation

Contact Us