Designed in collaboration with Openreach, the Mini CSP is specially designed to cater for the needs of the customer, providing a discreet, seamless solution with minimum visual impact.
The Mini CSP can be fitted by a single technician, making the installation process quick and easy, saving time and reducing on-site labour costs. Due to its compact size, less packaging is needed, and less waste is accumulated on site. Additionally, more units can be carried per pallet, reducing transportation costs and carbon emissions as fewer vans are needed to deliver them.
The optimised design of the Mini CSP is ideal for single dwelling units (SDUs), reducing complexity and ensuring a perfect fit onto existing infrastructure cappings. Despite its compact size, the Mini CSP does not compromise on quality or durability, and carries an IP55 rating, guaranteeing protection against environmental elements.