Small Joint Closure (SJC)
The SJC Closure is a splice closure used for track or branch applications. Its robust construction makes it ideal for direct buried applications. The closure is supplied with four knock-out ports and two entry glands.
Choose Country
America
Asia Pacific
Africa
Whatever the size or configuration of your network, it’s vital to protect your organisation’s connectivity. Fibre optic closures (often referred to as fibre optic splicing closures) connect and store optical fibres safely in the outside plant, protecting them from the harsh environment.
Prysmian has a comprehensive portfolio of joints to manage the splicing and distribution of optical fibres throughout the network in both point-to-point and passive optical network (PON) environments. Our products include Optical Fibre Closures of various sizes as well as Connectorised Block Terminals (CBT)
The SJC Closure is a splice closure used for track or branch applications. Its robust construction makes it ideal for direct buried applications. The closure is supplied with four knock-out ports and two entry glands.
The UMJ is ideal for use as a Cable Chamber Joint, Track Joint, Spur Joint or Distribution Joint due to its capacity and compact size. The closure has a maximum capacity of 72 fibres.
The CMJ is designed for the jointing of optical fibre cables. It is supplied with 12 single element trays, each able to accommodate 12 splices providing a maximum capacity of 144 fibres, or 12 single circuit splice trays.
The MMJ is a compact closure for the splicing of optical cables. It is supplied with 24 single element trays each able to accommodate 12 splices providing a maximum capacity of 288 fibres, or 48 single circuit splice trays.
Prysmian's Large Multi-Function Joint is a large closure for optical cable splicing with two vertical tray stacks. It can accommodate a wide variety of cables such as loose tube, central loose tube, Flextube and blown fibre, and has a maximum capacity of 1344 fibres using 12 fibre single element trays.
The Pre-connectorised XMJ closure range consists of the CMJ with 12 SC/24 LC adapters and MMJ with 24 SC/48 LC adapters.
The compact CasaLink Block Terminal (CBT) is an easy to install pre-connectorised closure designed for use in the external environment with an IP rating of IP68. The closure comes in three sizes: 4,8 and 12 Drop.