Duct

Overview

The ideal solutions for data centres, outdoor duct and micro-duct applications

Prysmian offers an extensive range of aerial optical cables focusing on the need for high reliability along with cost efficiency. Cables are available in a wide mix of fibre counts, fibre types and mechanical constructions depending on the specific application.

With their high fibre count and reduced diameter, Sirocco microduct cables make installation faster and more cost effective. Specifically designed for air-blowing installation, they are the ideal component for high-density access networks, FTTx and 5G infrastructure.
 

Existing optical fibre networks are already congested with legacy cable, but installing more ducts can be expensive and time consuming. The new Karona Overblow System is designed to enable the installation of high density optical fibre cable into pre-existing sub-ducted routes, already containing legacy cable.