MDU and SDU solutions

Quality connectivity solutions for FTTP networks for MDU and SDU

Prysmian is at the forefront of designing and developing high-quality, reliable connectivity products for FTTP networks in Multi Dwelling Units (MDU) or Single Dwelling Units (SDU). Our wide range of flexible MDU solutions caters for the various complexities that are often faced when deploying a fibre network within an MDU.

Raceway

The Raceway System is designed to bring optical fibre to every point in the customer’s apartment. Its small and transparent profile with self-adhesive tape allows fibre to pass easily and discreetly along a corridor to the customer where it is not possible to use the existing electrical system. The Raceway System is designed to maintain the bend radii of the optical fibres – even in edges and corners. Watch the video for more information.

VertiCasa

The VertiCasa system provides a fast and flexible solution to connect users in an MDU. The system features a new concept in optical cable construction allowing remarkably easy fibre access and break-out, reducing the demand for skilled labour and installation time and cost.

 

Comprised of a main riser cable of up to 144 fibres, the system can be branched directly to individual subscribers on different floors of the MDU without the need for the splicing of fibre within the riser of the building.

VertiCasa Products

The VertiCasa system comprises all supporting accessories and connectivity products necessary to complete the full installation from the main fibre distribution point, generally in the basement of the MDU, through to the end user. These products can also be used individually for other applications.

VertiCasa LDWB Pre-Spliced solution

The Verticasa pre-spliced riser solution combines a 144 fibre Verticasa cable and Prysmian Connectivity LDWB. It combines these items by the fusion splicing of 64 fibres of the Verticasa cable to the outputs of 4 x 1:32 splitters mounted inside the LDWB. The LDWB is pre-terminated in the factory using the latest splicing equipment.

Flexibox

Flexibox for MDU applications is designed for the future network. This compact and flexible wall box saves time and simplifies installation, allowing for faster FTTP connections.

MDWB - Medium Distribution Wall Box

The Medium Distribution Wall Box (MDWB) is a wall mounted splice box used for internal and external applications. The box can be used in the basement as a building entry point or to distribute fibres around the building.

MTWB - 16F Termination Box

The Medium Termination Wall Box (MTWB) can house up to 16 SC adapters. The box is suitable for internal and external applications and can be used in the basement or to terminate customer connections.

Riser Box Multi Tray

The Riser Box Multi Tray (RBMT) is designed for use within high rise buildings. The box is ideally situated at each floor of a building and can function as a demarcation point. The unit can house either eight splice trays, or four splice trays and a module storage area.

PBI-8SC

The PBI-8SC is similar in design to the RBMT with the additional functionality of up to 8 SC adapters.

VertiCasa 2 Port

The Verticasa Breakout Unit 2 Port is typically used in MDUs to breakout and distribute the fibres from an in-line Verticasa cable into a drop tube for routing to a customer premise.

Inside Telecom Connectivity


Last Mile Connections

Last Mile Connections

Go to page
Pre-connectorised Solutions

Pre-connectorised Solutions

Go to page
External Fibre Closures

External Fibre Closures

Go to page
Central Office Solutions

Central Office Solutions

Go to page
MDU and SDU Solutions

MDU and SDU Solutions

Go to page

Contact Us