Flexibox

The versatile optical network termination box for easy installations

Get more customers connected with the future-proof Prysmian Flexibox. Whether you are looking for a compact, easy to install optical network termination box for multi-dwelling units (MDU) such as apartment blocks and hotels, or fibre-to-the-antenna (FTTA) applications, we have a Flexibox to suit you.

 

Designed to be fully customisable, Flexibox is a multi-solution fibre enclosure box that can provide fibre connections, fibre and power or power only. The MDU version of Flexibox connects fibre to a customer’s premises, whilst the FTTA version is an outdoor termination box that can provide both fibre (via 4G/5G mobile networks), and power to the radio heads. The Flexibox enclosure can be wall or pole mounted.

Internal/External Splice Only Flexibox

Getting customers connected in multi-dwelling units can be a challenge. Longer deployment times and higher costs can stall the implementation of fibre within these units. At Prysmian, we offer compact solutions that will make fibre installations faster.

 

The splice only Flexibox is a fibre enclosure box designed for internal or external use, featuring up to 12 splice trays and up to 8 individual inputs for up to 24 cables. Each splice tray can accommodate up to 24 fibre splices and the box an excess storage/loop storage area for a tidier installation.

 

Flexibox has a lock for extra security and a removable cover for easier access while splicing and routing fibres. The splice only Flexibox uses the same internal components as Prysmian external closures, which saves time and simplifies installations.

Internal/External Flexi-termination box

This optical network termination box is designed for internal and external use featuring up to 8 splice trays, an oval port and up to 48 inputs for up to 48 pre-terminated cables – with LC connectors. Each splice tray can accommodate up to 24 fibre splices and the box can be configured with a loop storage area for a tidier installation. A lock to ensure extra security can be ordered separately and fitted on site.

 

Flexibox also has a removeable cover for easier access while splicing and routing fibres. Using the same internal components as Prysmian external closures, Flexibox simplifies installation and saves time.

F-Series Fibre Box

More people are relying on mobile networks, so it’s vital the right network architecture is in place to keep everyone can stay connected—and Prysmian has just the product.

 

The compact F-series optical network termination box is a wall or pole mounted outdoor termination box suitable for external use with a fibre patch panel for up to 12 LC, SC or MPO adapters. The F-Series Fibre box is designed and manufactured in the UK and can be pre-configured to the exact specifications of the customer with a combination of inputs and outputs available.

FAQs

Flexibox is a compact, easy to install optical network termination box solution, which is designed to be fully customisable. It is suitable for MDU and FTTA applications.

Please get in touch via the contact form below. 

Contact Us