Installation Procedures | OCR Rack

Installation Procedures

OCR Rack  english flag.png

 

OCR Rack Guide

 

OCR Sub Rack Guide

 

OCR WDM

 

OCR BEM Bracket

 

Generic Rack 3A  english flag.png

 

Generic rack

 

Rack Splicing module

 

Sub - Rack

 

Jumper cable installation

 

Generic Rack 2A english flag.png

 

SOSA 

 

19" Splicing Shelf english flag.png

 

Otian Splicing Shelf

 

ASDH Auxillary Shelf 3A english flag.png

 

Otian ASDH Auxillary Shelf 3A

 

MOLO Cabinet Splicing shelf 3A english flag.png

 

MOLO Splicing shelf 3A 

 

SRS english flag.png

 

Splice & Patch Shelf

 

HAVING ISSUES? CALL THE HELPLINE ON

 + 44 (0) 7816191633