image showing a black cable with three insulated copper wires

Flextreme Max: A robust cable solution for industrial environments

Categories: T&I  Traders and Installers 

Flextreme Max H07RN-F, a Prysmian cable that delivers long-term performance and reliability in tough applications, is now available through wholesalers across the UK.

02/06/2026 - 04:16 PM

In applications where there is constant movement on site, and the conditions are not suitable for standard PVC cables – rubber insulated and sheathed cables such as Flextreme Max, offer a more practical, flexible solution. Manufactured using Prysmian cutting-edge rubber compound technology, Flextreme Max is engineered to provide superior flexibility, enhanced durability, and extended service life for the most demanding industrial environments. 

Built for resilience

Industrial environments require robust, flexible cables that can withstand heavy machinery loads, frequent handling, vibration and outdoor exposure. This is where Flextreme Max H07RN-F delivers. Primarily specified for mobility and durability, this robust cable provides reliable power distribution in challenging indoor and outdoor sites including:

 

  • Construction sites and temporary power installations for site lighting, cabins, pumps and mobile construction machinery
  • Industrial plants and mobile machinery supplying power to motors, pumps, compressors and welding equipment
  • Events, entertainment and generator power (stage power, audio-visual systems, film production and broadcast environments)

 

The key benefits of Flextreme Max:

  1. Extreme durability and resilience: the cable is designed to withstand medium to heavy mechanical loads. Flextreme Max is impact resistant and tested for 250,000 bending cycles, making it extremely flexible and robust. 

  2. Suitable for versatile environments: ideal for use where cables are subject to strain and motion.

  3. Withstands harsh outdoor conditions: resistant to oil, ozone, UV radiation and abrasion, offering long-term performance.

  4. Immersible in water: Flextreme Max is suitable for various applications including dry and wet locations and is immersible in water up to 100 meters depth, making it suitable for various applications including dry and wet locations, indoors and outdoors.

  5. Ideal for a wide range of industrial power applications: Flextreme Max is typically rated at 450/750 V, with use up to 1 kV possible in fixed, protected installations. 

     

Meeting the standards

Prysmian Flextreme Max H07RN-F is a harmonised cable, which can be identified by the <HAR> mark printed or embossed on the sheath. That confirms that the cable adheres to a standard set of rules and specifications as defined by CENELEC. 

Flextreme Max is manufactured by Prysmian and certified to the HAR scheme. Specifying Prysmian Flextreme Max ensures full compliance with the relevant standards and BS 7671 wiring regulations.

In addition, Flextreme Max complies with the Construction Products Regulation (CPR). While CPR compliance is only mandatory for fixed installations in building, not all cables on the market have classification to CPR. Prysmian takes a more rigorous approach. All Flextreme Max cables are CPR-classified, giving installers and designers added confidence in its quality, compliance and performance.

A premium cable solution

Flextreme Max delivers a robust, flexible solution for demanding, live environments, providing safe and reliable power. Contact your local wholesaler.