Elevators Cables and Solutions
Inside Elevator
Electronics & Modernization
Toggle DetailsThe amount and content of elevator communications (requiring high-resolution video surveillance, telephony, control signals, audio, advertising video boards, and more) is ever increasing. When it comes to connecting all these IP devices to a traveling cable, you now have options.
With the use of converters or interface modules you can get Ethernet connectivity to the elevator cabin. Solutions include fiber optic cables, specially designed Cat5e equivalent twisted pairs and two wire Ethernet converters. Turn to Draka Elevator to help match your specific LAN/Ethernet requirements with the right traveling cable solution.
Draka’s limit switches are used in a wide variety of elevator and escalator applications and are manufactured to meet a wide range of international quality and safety standards. They are highly resistant to dust and liquids (IP65 rated) and are offered with a wide range of actuator configurations.
Cables & Accessories
Toggle DetailsDraka Elevator has been making elevator travelling cables over 100 years and supplying wireway for over 35 years – now we warranty them for even longer.
We’ve stamped a lifetime warranty on our Super-Flex® round traveling cables, Super-Duct® hoistway cables, Whisper-Flex® and Steadi-Flex® compensation cables and metal wireway. (Note: this lifetime warranty does not apply to non-standard and rope lay cable constructions).
Wireway & Electrical
Toggle DetailsOur hot-dipped, mill-galvanized wireway products are manufactured in the United States and come protected by a lifetime warranty, so you can be sure they’ll protect for years to come.
We also offer a full range of electrical accessories – fittings, connectors, couplings, boxes and more – that we make sure are manufactured to the highest quality and are a perfect match for our wireways.
Draka Elevator offers a wide range of wireway and other electrical conveyance. Code-compliant wireway, EMT, flex, fittings and boxes are available.
Wire Rope, Compensation Cable & Accessories
Toggle DetailsWe provide a complete complement of wire rope of different types, grades, diameters, and loads. Simply put, if there’s a specific type of rope you’re looking for, we can find it. Draka Elevator distributes ropes from several manufacturers around the world (availability may vary by region). Draka Elevator also carries all the accessories you need to work with and install your wire rope, from wedge sockets to lubricators, tensioners, calipers and the most sophisticated load weighing devices available.
We also offer lifetime warranted Whisper-Flex® and Steadi-Flex compensation cables (as well as QuietLink II compensation cables) for smooth, economical and quiet compensation.
Components & Systems
Toggle DetailsDraka Elevator can serve as your one-stop shop for the rapidly expanding array of technological components used in both the hoistway and the control room.
Seismic and hydraulic sensors, car signal and door components – we stay on top of everything that’s out there, so you can count on getting everything you need right here. In addition, we assemble “intelligent kits” for specific applications that come complete and ready for installation; we’ll even create custom kits for your individual requirements.
Draka Elevator searches the world to bring you electronic, hydraulic and mechanical components that help elevators run with optimum safety and efficiency.
Tools & Hardware
Toggle DetailsStrippers, peelers, bits, blades, benders, burnishers – the list goes on and on. Whatever the job calls for, in any part of the hoistway or car, we’ll make sure you have what you need to get the job done.
In fact, we consider tools and hardware to be an essential part of the job, so we proactively make sure to offer them as part of the total package whenever you place an order.
Draka Elevator carries a range of specialty tools just for the elevator craftsman. Our selection of fastening and electrical hardware answers the needs of the same.
Custom Engineering
Toggle DetailsDraka Elevator engineers can design products and systems to meet your specific requirements.
Special constructions – cables with custom configurations of power conductors, shielded twisted pair communication cables, coaxial CCTV video or fiber optic subunits and zero-halogen constructions are available. Minimum quantities may apply.
Maintenance & Safety
Toggle DetailsYou can count on Draka Elevator for a wide selection of maintenance and safety products for elevator maintenance and repair. Our extensive line of maintenance and safety products include LED cab lighting, inspection stations and stop switches, pendant stations, top of car safety rails, hoistway safety systems, safety barricades, grips and signage, governors, door gibs, alarms, spirators, exhaust fans and more. Turn to Draka Elevator for all your maintenance and safety product needs.
Harnessing & Connectorization
Toggle DetailsDraka Elevator’s Connectorization Services can result in a faster, low-cost installation.
According to your specifications, hoistway and traveling cables can be transformed into plug-and-play wiring harnesses fitted with modular connectors that simply snap into place in the field.
Connectorization ensures that cables and harnesses are quickly, easily and accurately installed. Color-coded connectors assure positive circuit identification. All connectorized cable products are 100% post-fabrication tested for total customer satisfaction.
For best results, send an engineering drawing of the connectorized cable/harness and/or a sample of the harness. You will be given a quote and a lead-time, followed with a finished sample (upon request) for your inspection.
Kitting & Consolidation
Toggle DetailsAnother convenient time and money-saving service we offer is matching our cables with electrical and mechanical components – including hand tools, should you request them – and packaging them together into convenient installation kits.
Cables are cut to length and small components are packed in sealed plastic bags so as not to get lost. This ensures all the cables and components needed for a complete, safe installation arrive on site according to your schedule.