Product design and manufacture case studies

Working in partnership with Prysmian

No two customers are the same and every project comes with unique opportunities and challenges. Prysmian Power Grids provides the products, the expertise and the logistics for every stage of the design and installation of underground power cable systems. We’ll accommodate the requirements of each project, tailoring a bespoke service and working in partnership with contractors, distributors and customers to provide the right combination of products and services to meet their needs. Here are some examples of this hands-on approach.

Underground power for Orkney

Building connections with Scottish and Southern Energy

As part of the project to replace the power system connecting Orkney to mainland Scotland, Prysmian manufactured and supplied 23 km of single core 630sqmm copper conductor 33kV underground cable.

Achieving success together: a typical customer experience

No two customers are the same, and every project is individual. What is common to all of our project is the technical support and UK-based expertise available whenever and wherever our customers need it.  This story outlines some of our key customer service promised.

Bringing Renewable Energy to Shetland

Working in collaboration with client SSEN Transmission and principal contractor Morgan Sindall Infrastructure, Prysmian is responsible for the supply and jointing of 99 drums of 132 kV cable to one of the most remote clean energy projects in the UK.