How waveform cables differ from standard LV cables?
The main difference between low voltage Waveform cables and standard low voltage cables is that Waveform cables are engineered for public utility distribution, whereas many standard LV cables serve point-to-point circuits in buildings or industrial plants.
- Application: PVC waveform cables are widely used by DNO and IDNO operators for mains distribution and network extensions for residential, light industry and street lighting. Standard LV types are focused on internal power.
- Connection method: the waveform layout enables along-route connections. Jointing teams expose the neutral/earth surround to create service take-offs. Standard LV distribution cable is usually terminated end-to-end, with additional joints or parallel runs needed to create new branches.
- Earthing: waveform integrates a continuous neutral/earth path around the cores even during branching operations. Standard LV cables often rely on separate CPCs or containment for earthing, and the neutral assembled within the phase cores.