Construction of Stations and Tunnels
Prysmian offers a full range of tested and fully compliant building wires, power cables and cable accessories for station and tunnel construction.
Choose Country
America
Asia Pacific
Africa
Prysmian offers a full range of tested and fully compliant building wires, power cables and cable accessories for station and tunnel construction.
Our building wires provide secure, reliable power for any building or structure and includes cables designed to tackle flame propagation. We manufacture a range of electrical cable suitable for building wire applications and offer an unrivalled range of low-voltage (LV) cables, medium-voltage (MV) cables, PVC, Low Smoke, Zero Halogen (LSOH), and a range of fire resistant cables in the form of FP cables.
Constructions such as substations and rail networks require an efficient, reliable source of power. Our medium voltage cables are manufactured to support these applications, and our customers trust us with supplying the highest standards of electrical equipment.
We are power distribution cable experts. We can power rail stations, electric vehicle charge points, offer trackside power through track feeder cable, and provide power to car parks surrounding utilities
Prysmian also offers a complete range of cable accessories, which includes modular wiring, glands, cable cleats and fire resistant joints. Additionally, we offer copper and optical cables, and medium voltage track feeder cable.
Prysmian is the world’s largest manufacturer of telecom cables, providing an extensive range of optical cables for all applications. Prysmian has set a world record for data transmission speed, achieving the first space division multiplexed transmission exceeding 1 Petabit per second (1000 Terabit per second) in a fibre with standard cladding and coating diameters.
From optical fibre and copper cables to connectivity components and accessories, we’re helping to link communities, continents and countries faster and more efficiently than ever before.
We are at the heart of a network of world-leading telecom operators offering specialised network solutions which enable high-speed connectivity.
We test the cable for functionality and performance, and during testing, we do installation trials. Our hybrid cable construction (optical and cable conductors), enable us to deliver 4G and 5G within a tunnel infrastructure. Find the full range of telecom products here.
Prysmian has a long and successful history in high voltage cable systems, which has led to the development of innovative materials and a comprehensive range of accessories. 66kV, 132kV, 275kV, 400kV and 600kV cable systems by Prysmian feature across the globe and our ability to provide the best solution to guarantee safe and reliable operations is reinforced in our unrivalled track record and over 140 years of experience.