Exchange

Overview

Rack mounted and Racks

Prysmian offers a wide range of racks, together with a large variety of shelves and trays,  for splicing, patching, splitting and/or storage. The ideal solution for application in exchanges, central hubs, offices and data centres. 

 

 

Prysmian's SRS4000 Distribution Sub-Rack is a modular sub-rack, which is available in a variety of configurations for integration into 19” / ETSI / ANSI racks, street-side cabinets or wall mounted cabinets.

 

Prysmian's RS4000 Rack System is a standard rack with 19” mounting rails and patchcord storage mandrels, used to accommodate a range of SRS4000 shelves and sub-racks or any other 19” rack-mounted products.Suitable for central and remote offices (PoP), FTTH and data networks applications.

 

Prysmian's street cabinets have been designed with 19" mounting rails, used to accommodate a range of SRS4000 shelves and sub-racks, or any other 19" rack-mounted products. It is suitable for applications in remote distribution nodes, FFTH networks and passive optical networks (PONs).