What is LSOH for Low Voltage Distribution?
Low Smoke Zero Halogen (LSOH), also referred to as LSZH, refers to cable designs that significantly reduce smoke and eliminate halogen acid gas release in the event of fire. Compared with traditional PVC-sheathed designs in a fire, Prysmian low smoke zero halogen cable maintains visibility for evacuation and reduces corrosive damage to electrical equipment and reinforced concrete structures. Unlike some cables described as low smoke and fume, true low smoke zero halogen cables by Prysmian use halogen-free compounds to minimise toxicity and acid gas.
Typical ratings for Prysmian LSOH low voltage distribution cables are 0.6/1 kV, covering single-core feeders and 2-, 3-, 4- or 5-core arrangements for three-phase systems with neutral and protective conductors. These cables are well suited to risers, sub-main distribution, plant rooms and final circuits in transport hubs, healthcare, education, data centres and other indoor network connections where reaction-to-fire is critical.