Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
United Kingdom

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
Missing block: languageswitcher

Search

close
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. Cat6A B2ca Harness Cable F/FTP 10m
  • Company
    • Company
    • A Public Company
    • Our Brands
    • Our Business
    • Governance
    • Global Presence
    • Mission, Vision and Values
    • The Group History
    • Operations
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
      • Group's Helpline
      • Policies
      • Diversity & Inclusion
    • Organisational Chart
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grids
      • Power Grids
      • Product Design and Manufacture
      • System Design and Installation
      • Monitoring, Maintenance and Repair
    • Digital Solutions
      • Digital Solutions
      • Optical Fibre Cables
      • Telecom Connectivity
      • Prysmian UC
      • Submarine Telecom (NSW)
      • What is Embodied Carbon?
    • Electrification
      • Electrification
      • Industrial & Construction
      • Building Wires
      • Power Cables
      • Fire Performance Cables
      • PRY EV
      • H07 Cable
      • Solar
      • What is Embodied Carbon?
      • Transportation & Mobility
      • HS2 - Powering Future Connections
    • Data Centres
    • PRY-CAM
  • Product Catalogue
  • People & Careers
    • People & Careers
    • Why Prysmian
    • What we offer
    • Early Careers
    • Join Us
  • Insight
  • Technical Area
  • CABLE APP
  • Sustainability
  • Diversity & Inclusion
  • Media
  • Contact Us
  • Product Centre
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Our Brands
    • Our Business
    • Governance
    • Global Presence
    • Mission, Vision and Values
    • The Group History
    • Operations
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
      • Group's Helpline
      • Policies
      • Diversity & Inclusion
    • Organisational Chart
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridschevron_right
      • chevron_left

        Power Grids

        Discover More
      • Product Design and Manufacture
      • System Design and Installation
      • Monitoring, Maintenance and Repair
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Optical Fibre Cables
      • Telecom Connectivity
      • Prysmian UC
      • Submarine Telecom (NSW)
      • What is Embodied Carbon?
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Building Wires
      • Power Cables
      • Fire Performance Cables
      • PRY EV
      • H07 Cable
      • Solar
      • What is Embodied Carbon?
      • Transportation & Mobility
      • HS2 - Powering Future Connections
    • Data Centres
    • PRY-CAM
  • Product Catalogue
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • What we offer
    • Early Careers
    • Join Us
  • Insight
  • Technical Area
  • CABLE APP

  • Sustainability
  • Diversity & Inclusion
  • Media
  • Contact Us
  • Product Centre
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. Cat6A B2ca Harness Cable F/FTP 10m

Cat6A B2ca Harness Cable F/FTP 10m

Cat6A B2ca Harness Cable F/FTP 10m
prysmian.product.description_caption
Draka Cat6a F/FTP B2ca pre-terminated harness/switch leads are manufactured using Draka 60096426 Cat6a F/FTP B2ca (Horizontal cable) to provide optimum performance from your Cat6a cabling system. Each assembly enables the construction of two harness/switch or CP leads, which are used for applications such as server to switch, switch to switch out-of-rack and consolidation point to terminal outlet connections. The use of the same cable construction as the horizontal cabling within the channel, assures link performance and does reduce the stranded patch cord standards allowance.
prysmian.product.datasheet_caption
  • Cat6a_B2ca_FFTP_Harness_Cable.pdf save_alt

Related products

Prysmian

Cat.6a Dual Boot U/FTP 26AWG 500 MHz, Stranded Copper Patch Cord - Yellow - 5.0m

datasheet
Prysmian

Cat.6a Dual Boot U/FTP 26AWG 500 MHz, Stranded Copper Patch Cord - Green - 0.5m

Prysmian

Single Gang European Flat Faceplate 86X86 2x Aperture (50x50) Black - 12

datasheet
Prysmian

Cat6A B2ca Harness Cable F/FTP 20m

datasheet
Prysmian

Cat.6a Dual Boot U/FTP 26AWG 500 MHz, Stranded Copper Patch Cord - Green - 3.0m

Prysmian Group
extra logos: 0

Footer top menu - Prysmian

Our Newsletter Contact us

Footer top menu - Prysmian

Our Newsletter Contact us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Centre
  • People & Careers
  • Insight
  • Share Price € - Milan,

Also of Interest
  • Cat6A B2ca Harness Cable F/FTP 20m
  • Cat.6a Dual Boot U/FTP 26AWG 500 MHz, Stranded...
  • Cat6A Cca Harness Cable U/FTP 10m

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy Tax statement UK Modern Slavery Statement
Copyright © 2026 All rights reserved

Gallery