DBS PoE Emergency Lighting

The Prysmian PoE Emergency Lighting system offers many advantages over a conventional mains voltage system. One major benefit is remote monitoring and control of emergency luminaires including exit signs. This is achieved via a centralised software control solution. There is also a full self-test capability allowing for automated reporting and fault diagnosis. 

  

This remote operation facility allows for out of hours testing – removing inconvenience and any risks from contractors being in your building during office hours. It also allows for centralised remote monitoring of multiple sites and locations.   

 

As with all other PoE applications, installation is straightforward and does not require an electrician, with components including illuminated exit signs and emergency spotlights easily installed. This can reduce installation costs by up to 50%.   

 

The PoE emergency lighting system is versatile and can be used for refurbishments, standalone setups, or integrated systems. It provides an efficient, legally compliant solution with cost-effective installation, maintenance and operation and allows building owners to incorporate emergency lighting into their smart building pathway.   

PoE Emergency Lighting components

Micro Optic Luminaire

The Emergency Luminaire and driver enables quick and easy installation for this PoE based emergency lighting solution. Offering a minimum 3 hours running time for any emergencies and trickle charging helps extend the performance of the LiFePO4 battery.

   

Fully integrated self-testing capabilities on the batteries and the luminaire allow for preventative maintenance measures to be set. There are two lenses for the luminaire, narrow beam lenses for routes in busy rooms and a wide beam lenses for corridors and stairwells.

   

Main Features 

- Incorporates integrated RJ45, electronics and battery.

- Low Voltage DC for easy maintenance.

- Use Category cable CPR Cca rated patch cables.

- Supports the application of BS 5266-1:2016- Emergency lighting. Code of practice for the emergency lighting of premises.

Exit Sign

Main Features

- Incorporates integrated RJ45, electronics and battery.

- Low Voltage DC for easy maintenance.

- Use Category cables CPR Cca rated patch cables.

- Supports the application of BS 5266-1:2016- Emergency lighting. Code of practice for the emergency lighting of premises.

- System designed according to BS EN 61347-2-7:2012 and BS EN 62034:2012.

- Save up to 80% on emergency lighting installations.

- 3Ah 3.2V LiFePO4 battery.

Discover the DBS product range


Emergency lighting sign

Emergency Lighting

GO TO PAGE
PoEasy Emergency Lighting Pod

IoT Devices

GO TO PAGE
24 Port PoE Switch Image

24 Port Switch

GO TO PAGE