DBS Cable
PoE Cabling Infrastructure
Prysmian offers a comprehensive range of cutting-edge Power over Ethernet (PoE) solutions, designed to meet the demands of modern connectivity. Our PoE products combine power and data, providing a seamless and efficient solution for various applications. The cabling to support this network must provide a stable, highspeed infrastructure that is technology-agnostic.
Category 6A (Cat6a) cable is the perfect choice. It enables the development and deployment of bandwidth-hungry applications. Cat6a supports in-building wireless applications and is recommended for new installations.
CAT 6A for Power Over Ethernet (PoE) applications For High Performance Infrastructures
Cat6a is the de-facto PoE cabling infrastructure and core architecture of digital buildings. It carries direct current (DC) electrical power to any device on a network, enabling a vast variety of functions from smart devices with sufficient power and bandwidth. As the next generation of cabling system standards, Cat6a is designed to elevate the performance of Cat6 cables, supporting data transmission at rates of up to 10 gigabits over distances exceeding 328 feet.
Category 6A provides superior performance for the elevated power needs of Power over Ethernet (PoE) applications as it mitigates heat effectively with enhanced thermal dissipation. Our copper cabling solutions offer a powerful combination of high-bandwidth data connectivity and flexibility, enabling support for advanced capabilities and futureproofing of your infrastructure.
Reasons to choose Cat6A
- Category 6A is highly recommended for new installations in healthcare & education facilities.
- Category 6A supports 10GBASE-T up to 100 metres and supports the familiar and backwards compatible RJ45 user interface.
- Category 6A offers simple and cost-effective provisioning to support current and emerging applications.
- 10GBASE-T provides improved price performance and lower power consumption which means lowest cost per transmitted gigabit.
- Category 6A supports new in-building wireless systems that rely on 10G technology.
New in-building wireless systems relying on 10GBASE-T LAN technology and POE over Category 6A are already in the market.
- Category 64 supports Wi-Fi technologies already exceeding 1 Gbps.
Today's 802.11ax (aka Wi-Fi 6) access points can have a maximum speed of 6.77 Gbps and requires a 10GBASE-T connection.
- Category 6A is globally available in unshielded and shielded versions.
Prysmian provides shielded and unshielded cables with unique characteristics that support sufficient bandwidth power transfer and protect against RFI/EMI, electrical noise and electromagnetic radiation Less likely to cause an electrical system to fail.
- Category 6A provides superior performance for Power over Ethernet (PoE) applications.
Category 6A offers enhanced thermal dissipation performance over most traditional 1 gigabit cables.