DBS 24 Port Switch

The Prysmian 24 port PoE Switch can deliver up to 90w of power from each individual port simultaneously. This equates to 2160w of total power. This makes the Prysmian switch the ideal solution for high power demand applications, such as PoE lighting. In combination with the Prysmian PoE LED driver, highly cost efficient PoE lighting solutions can be implemented.

24 Port PoE Switch Image

Each of the 24 PoE ports has an individual speed of 10/100/1000M mbps.

 

Additionally, the PoE Switch supports 1U rack mount installation, minimising the space requirements needed. It then acts as a mid-span, sitting inside the IT network, behind the network switch, powering the PoE network of OT devices and then receiving data back from those devices.

 

Fully compliant to IEEE 802.3af / 802.3at / 802.3bt standards, the Prysmian PoE Switch is the enabler to highly efficient digital building solutions.

24 Port PoE Switch Schematic

Discover the DBS product range


Emergency lighting sign

Emergency Lighting

GO TO PAGE
PoEasy Emergency Lighting Pod

IoT Devices

GO TO PAGE
24 Port PoE Switch Image

24 Port Switch

GO TO PAGE