P-Laser Technology Platform
P-Laser Technology Platform
The future of Power Distribution
With energy now derived from a number of sources including wind, solar and hydro-electric, distribution networks require cables that can handle fluctuating demand.
P-Laser is the solution. P-Laser is a totally eco-friendly cable, manufactured using thermoplastic materials.
500kg of high-quality plastics can be recovered from every kilometre of P-Laser cable.
An innovative production process and heightened performance
P-Laser’s production process utilises ‘zero-gas’ technology, reducing CO2 emissions by around 1 tonne/km. Degassing is no longer required and its use of thermoplastics means a more efficient, fully integrated production process from start to finish.
The possibility of uninterrupted, single-line manufacturing significantly streamlines the supply chain meaning customers receive the cable they need, faster and in a form that’s fully compatible with their existing networks. It is capable of performing at higher temperatures than traditional cables, increasing the operating temperature range by over 20%.
P-Laser is the future of the power distribution industry
You’ll experience:
- Superior performance and reliability
- Optimised supply chain processes
- Reduced total cost of ownership
- More sustainable operations for your power distribution business.