Prysmian ESP cables offer an efficient, rugged and easy to handle solution that delivers reliable performance in a package that is straightforward to install and maintain. Our cables withstand high temperatures and harsh environments and will resist aggressive chemical environments.
Prysmian ESP cables are offered as either a round design, which provides a high degree of flexibility and crush resistance, or a flat design, which is specified when there is a tight fit between casing and tubing. Both designs use Prysmian’s proprietary insulating and jacketing compounds to make sure they offer superior performance and an extended operating life in even the most hostile environment.
To easy installation and maintenance, Prysmian ESP cables are shipped on reels of a continuous, splice-free length.