Solutions for Other Industries & OEMs

OVERVIEW

Linking global expertise to the wheels of industry

On every continent, in the most demanding applications, our specialist cable solutions sit at the heart of significant international projects; supporting the work of major industries and the development of economies, with high-performing, durable and safe technology. From water treatment to electromedical and in-home applications; Prysmian’s specialist cables are meeting tomorrow’s industry needs, today.

Harnessing systems are used in many industries, mostly for white and brown goods.

These are important for use in the daily life of industry and the home – from dryer to microwave and oven; and from automatic sunlight tents, and automated roofs on buildings to temporary connections in the industry. 

The challenge here lies in the assurance of reliability.

Not only must components themselves be reliable, but so too must the embedded parts. In addition, these parts should be multi norm, be approved by a wide number of external bodies, and be available just-in-time (JIT) and close to your assembly unit, in order to avoid logistics disruptions while achieving cost reductions and service improvements.

Thanks to our extensive product range and the flexible location of our facilities, Prysmian meets the challenge.

The increasing role of automation in the production of industrial goods requires the development of sophisticated, highly reliable, durable and precise moving devices and components. As much as any other element, so too do the cables undergo the greatest stress.

Prysmian’s complete range of automation and drive cables includes medium-voltage and low-voltage power cables with EMC protection, signalling copper content cable, fibre optics, and integrated copper/fibre cable design.

Prysmian cables cater for the multiple scenarios and high demands of complex technological environments, such as resistance to high speed and acceleration, large numbers of cycles, compact dimensions and lightweight multi-functionality.

From X-ray machines to computerised axial tomography scans; and from operating rooms to intensive care units: cables are crucial elements. Their reliability and safety are vital to the quality of care.

Prysmian offers a complete solution to the complex, critical and ever-growing requirements for electro-medical cables.

Our cables meet the highest standards, and provide a whole host of features and benefits, including:

  • Ease and compactness of installation
  • Complete fault-safe operation
  • Reduction of electromagnetic interference
  • Simultaneous transmission of energy 
  • Data Miniaturisation

With decades of experience in the power generation and processing industry, Prysmian has the expertise, and broad product portfolio to meet a wealth of traditional power generation and substation cabling needs.

Traditional power generation

All power plants require complex integrated power, control and instrumentation systems; Prysmian’s Technergy™ Power Plant product line covers all your cable and service requirements, and includes MV, LV, control, instrumentation and telecommunications cables, and accessories. 

This range also enhances sustainability through lower usage of materials in cable, higher working temperature and special solutions for environmentally-friendly power generation, such as hydro and geothermal.

Some of the many benefits the Technergy™ Power Plant product line and services offers to utilities, contractors, system designers and installers include:

  • Proximity to its customers and end-users
  • Integrated and coordinated contract management
  • Greater product safety in the event of fire, in full compliance with the most stringent national standards
  • Low-smoke, zero-halogen materials 
  • Availability of local product design standards 
  • Cut-to-length service
  • Availability of innovative alternative product solutions
  • Compliance to EU RoHS directive and REACH regulations

Prysmian's Technergy Power Plant is a one-stop-shop for meeting the power and communication network needs or your power plant.


Prysmian’s Technergy™ Power Plant range complies with the most recognised national and international standards, including VDE, IEC, BS, NF, AS, IEEE, UL, and more.


Prysmian’s Technergy™ Power Plant product line covers all plant industry cables and service requirements.

Substations

Prysmian offers high-quality power and control cablesfrom 50 V to 1 kV – for utility substations across the world.

They can be used to transform voltage from high to low, or vice versa, for several years after installation thanks to our in-house developed mix of compounds, which allows optimal reliability.

These compounds permit cable resistance to atmospheric agents such as variations in temperature and humidity, and continuous exposure to UV rays and pollution.

Our cables can be also equipped with various types of protection against external shocks and radial or longitudinal moisture penetration, and special outer jackets for protection against termite, rodent, fuel and oil attacks.

 

Other Plants

All power plants require complex integrated power, control and instrumentation systems; Prysmian’s Technergy™ Power Plant product line covers all your cable and service requirements, and includes MV, LV, control, instrumentation and telecommunications cables, and accessories. 

This range also enhances sustainability through lower usage of materials in cable, higher working temperature and special solutions for environmentally-friendly power generation, such as hydro and geothermal.

Just some of the many benefits the Technergy™ Power Plant product line and services offers to utilities, contractors, system designers and installers include:

  • Proximity to its customers and end-users
  • Integrated and coordinated contract management
  • Greater product safety in the event of fire, in full compliance with the most stringent national standards
  • Low-smoke, zero-halogen materials
  • Availability of local product design standards
  • Cut-to-length service
  • Availability of innovative alternative product solutions
  • Compliance to EU RoHS directive and REACH regulations

Prysmian's Technergy™ Power Plant is a one-stop-shop for meeting the power and communication network needs or your power plant.


Prysmian’s Technergy™ Power Plant range complies with the most recognised national and international standards, including VDE, IEC, BS, NF, AS, IEEE, UL, and more.


Prysmians Technergy™ Power Plant product line covers all plant industry cables and service requirements.

Prysmian offers high-quality power and control cables – from 50 V to 1 kV – for utility substations across the world.

They can be used to transform voltage from high to low, or vice versa, for several years after installation thanks to our in-house developed mix of compounds, which allows optimal reliability.

These compounds permit cable resistance to atmospheric agents such as variations in temperature and humidity, and continuous exposure to UV rays and pollution.

Our cables can be also equipped with various types of protection against external shocks and radial or longitudinal moisture penetration, and special outer jackets for protection against termite, rodent, fuel and oil attacks.

All chemical and power plants require a complex, integrated power, control and instrumentation systems.

The Prysmian range enhances sustainability through lower usage of materials in cable, higher working temperature and special solutions for environmently friendly power generation, such as hydro and geothermal.

Contact Us


Industries

Industries