Outside Plant

Overview

Outside Plant

Prysmian Group boasts a comprehensve portfolio of joints to manage the splicing and distribution of optical fibres throughout the network in both point-to-point and passive optical network (PON) environments.

Prysmian's Large Multi-Function Joint is ideal for use in track, spur and loop applications within external optical networks.The LMJ is supplied as an empty closure with a cap, base, clamp, sealing gasket and support frame. It can accommodate a wide variety of cables such as loose tube, central loose tube, Flextube and blown fibre.

 

 

Prysmian's street cabinets have been designed with 19" mounting rails, used to accommodate a range of SRS4000 shelves and sub-racks, or any other 19" rack-mounted products. It is suitable for applications in remote distribution nodes, FFTH networks and passive optical networks (PONs).