High Voltage Testing

Testing high voltage systems

A unique range of equipment and expertise for testing

 

Power transmission and distribution systems are a highly engineered and meticulously planned network. Their long-term performance and reliability depend upon the quality of each part but also on the quality of the system design and installation. Individual products need rigorous testing but also the complete system to confirm their suitability for the client. Prysmian is the global centre of excellence for high voltage cables and systems is situated right here in the UK at the Eastleigh factory. Commission testing is carried out on site and for this purpose and the Prysmian fleet of HV resonance test trailers means we conduct high voltage testing wherever it is needed. 

Commission and maintenance testing

High voltage commission tests are required prior to handover and our mobile high voltage testing equipment is tuned to test the client’s own requirements. The Prysmian fleet of units can analyse up to 400kV and we have the capacity to mobilise multiple test teams at any one time, anywhere in the UK. If necessary, we can also call on additional capacity from our fleet in Europe. In addition to commission testing, the teams will conduct tests as part of repair, diagnostics or routine network maintenance, when testing is performed in order to avoid a fault in the future.  

 

Prysmian highly skilled specialist engineers are based around the UK, enabling us to offer a flexible service, working to accommodate your network projects.

mobile testing unit

Specific testing services include:

High Voltage Testing
• High voltage DC testing at voltages from10 kV to 400 kV. 
• High voltage AC testing at voltages up to 310 kV. 
• Partial discharge monitoring of HV terminations and joints while energised 

• Online partial discharge monitoring of circuits on load.

 

Low Voltage Testing and DC Testing
• DC conductor resistance tests. 
• Sheath resistance and continuity checks. 
• Contact resistance measurement. 
• Serving (oversheath) testing. 
• Oversheath fault location. 
• Insulation resistance measurement. 
• Cable sheath voltage limiter (tests for correct operation up to 15 kV). 
• Cable cross bonding verification checks. 
• Impedance measurements. 
• Cable fault locations. 

High voltage product testing

Opened in 2014 by the Prime Minister, the high voltage testing laboratory is located at our Eastleigh site. A huge investment for Prysmian, this laboratory analyses land and subsea cables designed for installations around the world. Each test represents a multimillion-pound investment, reflecting the scale and strategic importance of the products being examined. A wide range of tests are conducted and each may last for months or years to ensure the lifetime operation can be guaranteed and this laboratory remains the centre of excellence for high voltage testing within Prysmian.