Partial Discharge (PD) Monitoring Solutions
PD measurement is a key parameter to assessing the conditions of any electrical system. Nevertheless, PD testing has never been widely used as a powerful online diagnostic tool due to several limitations of traditional PD technologies. These are usually complex, costly, unscalable to the whole asset and nearly impossible to integrate with all key asset parameters. In addition, defect detection and localisation cannot always be performed online with these systems.
PRY-CAM innovative wireless technology allows PD testing to be performed online - i.e. without having to de-energise the system – and without the need for a direct connection to what is being tested, which means also greater safety for operators. Hundreds of failures have already been prevented using PRY-CAM condition assessment and defect localisation systems and services.