Solutions for Wind Turbine
Inside Wind Turbines
Medium Voltage Cables
Toggle DetailsFor voltage classes of power from 6 kV up to 55 kV - we offer single and four core Medium Voltage flexible cables. They are optimised for torsion twist in the tower down to -40 C.
Low Voltage Cables
Toggle DetailsFor the connection from the generator to the transformer down the tower. Fully optimised for twisting at high and low temperatures in accordance to various standards.
Control Cables
Toggle DetailsCopper and FO data cables for use in fixed and flexible installations. Designed for data transmisson in low and high temperatures in accordance to various standards.
Customised Cable Sets Solutions
Toggle DetailsPrysmian Group is specialized in the design, manufacture and delivery of customized cable sets with various terminations. Including low and medium voltage cables, data cables as well as fibre optic cables.
Specialty Cables
Toggle DetailsDifferent applications require different designs. For special application like EMC or hot oil we have specially designed cables.
Fibre Optic
Toggle DetailsWe have a comprehensive and specialized program of pre-fabricated cable kits, customized solutions and accessories, for within or between towers, and grid connection.
Learn More
Learn More
Click-Fit® Accessories & Components
Toggle DetailsAll products within the Click-Fit® range (including outdoor terminations, joints, Y (branch) joints and GIS/Transformer connectors) are based on the "Click-Fit®Plug&Power” concept for high voltage extruded cable accessories that enables optimum ease and speed of assembly, maximum reliability and maintenance-free operation, by ways of factory prepared (identical) cable ends.
To minimize offshore installation times, cable ends can be prepared onshore and then installed and clamped inside the offshore turbine.