Understanding Optical Fibre and Its Applications

Optical fibre is a thin, flexible strand of glass or plastic that transmits light signals over long distances with minimal loss of signal quality. This technology is widely used in telecommunications to enable high-speed data transmission, including internet, telephone, and television services.

Key Features of Optical Fibre:

Applications:

Telecommunications: Used for high-speed internet, telephone, and television services.

 

Medical: Employed in endoscopy and other medical imaging techniques.

 

Industrial: Used in sensors and for data transmission in harsh environments.

 

Military and Aerospace: Utilised for secure and reliable communication systems.

How It Works

Optical fibre works on the principle of total internal reflection. Here’s a breakdown of how it functions:

This efficient method of transmitting data makes optical fibre a cornerstone of modern communication networks, providing fast, reliable, and high-capacity connections.

 

Given the high demand for optical fibres and limited space for installation, cables typically contain multiple fibres. To fit more fibres into a single duct, it’s crucial to minimise the diameter of both the fibres and the cables.  Each fibre within the cable is colour-coded for easy identification at both ends, similar to the system used for electrical wires.

 

Higher fibre density offers several advantages, including reduced costs for packaging and transportation, quicker installations, and a smaller carbon footprint.  However, it’s vital to ensure that reducing size and increasing density does not compromise fibre performance. Compatibility with existing networks must also be maintained, allowing thin fibres to connect seamlessly with standard-diameter fibres.

Innovations by Prysmian

Prysmian has developed advanced optical fibre cables such as SiroccoHD and Sirocco Extreme through a series of innovative approaches and technological advancements:

 

  1. Bend-Optimised Fibres: Prysmian utilises BendBright XS single-mode fibres, which are optimised to maintain high performance even when bent. This is essential for installations in tight and complex environments.

     

  2. Colour Coded 180µm fibre optic: Prysmian is currently the only manufacturer that produces a reduced diameter 180µm optical fibre that is already colour coded. This innovation helps in identifying fibres easily and efficiently, which is crucial for installation and maintenance.

     

  3. Ultra-Thin Design: The SiroccoHD and Sirocco Extreme cables feature ultra-thin fibres, initially 200μm and later reduced to 180μm. This reduction in diameter allows for a higher fibre count within a compact cable, enhancing the capacity without increasing the overall size.

     

  4. High Fibre Density: These cables are designed to support high-density access networks, FTTx (Fibre to the x), and 5G infrastructures. The high fibre count within a small diameter makes them ideal for modern, data-intensive applications.

     

  5. Air-Blown Installation: The cables are engineered for air-blown installation, a method that uses compressed air to blow the cables through ducts. This technique simplifies the installation process, reduces the need for specialised labour, and minimises disruption.

     

  6. Environmental Impact: Prysmian focuses on reducing the environmental footprint by using fewer raw materials and creating cables with a smaller diameter. This results in lower packaging and transportation costs, as well as a reduced carbon footprint.

     

  7. Cost Efficiency: The advanced design of SiroccoHD and Sirocco Extreme cables helps lower both installation and operational costs. The ease of installation and reduced need for specialist engineers contribute to significant cost savings.

     

By integrating these innovative features, Prysmian has created optical fibre cables that meet the demands of modern telecommunications and data networks, ensuring high performance, reliability, and efficiency.

 

SiroccoHD and SiroccoExtreme datasheets are avaliable at the link below: