Instrumentation Cables
Instrumentation Cables
Design options and features
| Conductor Materials: | Copper; plain or tinned |
| Insulation: | XLPE/ Silicone rubber |
| Inner Sheath: | LS0H/PVC |
| Fire Barrier (where applicable): | Mica glass tapes or silicon rubber |
| Screen: | Tape – Cu/PET/ Tape – Al/PET |
| Individual or Overall | |
| Water/Chemicals Impervious Barrier: | Lead/Welded Al/Multilayer (Al/PE/PA) – where applicable |
| Armouring: | SWA/STA/Airguard (composite) |
| Outer Sheath: | LS0H/PVC |
| Other Features (where applicable) | Hydrocarbon resistant |
| Termites resistant | |
| Arctic Grade | |
| Resistance to gas/chemical attacks | |
| UV resistant |