Fixed Monitoring Solution
For data-driven power
To face the growing challenges related to the complexity, reliability, safety and continuity of supply of electrical systems, our customers are becoming more and more data-driven, requiring the support of an extended, powerful and actual database.
Today we are the first and only operator in the cable industry capable of providing such an extended database and the most powerful diagnostics tools to enable preserve the value of electrical assets, be them single cable systems or entire power grids. Our mission is to gather data and to classify them in a way that they can be analysed by automated diagnostics systems, thus transitioning to the new role of cable system integrator and data provider.
The PRY-CAM Answer
PRY-CAM is a breakthrough technology that allows online, accurate and reliable measurements of key parameters, diagnosis and defect localization from remote. The data that we can gather are manifold: conditions of use, malfunctioning, overheating. All in real time and with no specific expertise.
PRY-CAM can help increase uptime and safety of electrical systems, enhance assets longevity and significantly reduce maintenance costs and risks by harnessing the extraordinary possibilities of data gathering and the Internet of Things. It is faster, more data driven and more effective than ever before, solving problems today and delivering learning for tomorrow.
PRY-CAM System
Every PRY-CAM product is conceived based on four main pillars:
- Identification of parameter to measure and development
of the suitable device - Data acquisition and transmission
- Cloud platform storage
- Machine learning
PRY-CAM Cloud
Key Features
- REMOTE MONITORING
- DATA STORAGE AND PROTECTION
- REAL TIME DATA PROCESSING & ANALYSIS
The private Cloud platform hosts all measured parameters that are analysed based on the most advanced protocols. For Partial Discharge (PD) automatic diagnosis, PRY-CAM uses a proprietary artificial intelligence algorithm: PRY-CAM BRAIN™.
The analytics function also generates real-time alarms whenever a critical condition or a malfunctioning occurs.
You can also have virtual access to Prysmian PRY-CAM experts for remote advanced diagnosis.