What is PFT?
PFT (perfluorocarbon tracers) are specialist compounds with excellent insulation properties, which we add to the cable fluid in minute quantities at cable system entry points. Where the cable system is damaged, the PFT compound, carried with the cable fluid, leaks and permeates the local environment. We then use our highly sensitive and sophisticated PFT equipment to detect the tracer compound and identify the source of the leak, and the repair can begin.
We have developed proprietary methods of combining PFTs with cable fluid which we introduce into the cable system with no detriment to the flow or its insulation performance. We also continue to manufacture HV cable accessories for fluid-filled cable systems which can easily be deployed to site.