Low Voltage & Control Cables
Low Voltage & Control Cables

Design options and features
Conductor Materials: | Copper; plain or tinned |
Insulation: | XLPE/ Silicone rubber |
Inner Sheath: | LS0H/PVC |
Fire Barrier (where applicable): | Mica glass tapes or silicon rubber |
Water/Chemicals Impervious Barrier: | Lead/Welded Al/Multilayer (Al/PE/PA) – where applicable |
Armouring: | SWA/STA/Airguard (composite) |
Outer Sheath: | LS0H/PVC |
Other Features (where applicable) | Hydrocarbon resistant |
Termites resistant | |
Arctic Grade | |
Resistance to gas/chemical attacks | |
UV resistant |